Air Preparation


FRL Configurator

Create your unique air preparation unit using our online configurator or purchase our pre-configured combination units. Combine filters, regulators, lubricators and more in unique configurations of up to five units, specify flow direction or simply tailor a single unit to your exact specification.


You can also download your configuration in your native CAD format. We support 60+ native CAD formats including AutoCAD, SolidWorks, Pro/Engineer, NX and Catia.


Introducing Excelon® Plus

Excelon® Plus is the latest generation of Norgren Air Preparation equipment developed to meet the needs of today’s customer. It offers exceptional performance, is compact and light-weight with no compromise on robustness, and is suitable for all industrial applications.

82 Series
  • Available in Port Sizes 1/4", 3/8"
  • ISO G or NPT threads as standard

Configure

84 Series
  • Available in Port Sizes 3/8", 1/2", 3/4"
  • ISO G or NPT threads as standard

Configure

TR Series
  • For extreme temperature applications
  • Available in Port Sizes 3/8", 1/2", 3/4"
  • ISO G or NPT threads as standard

Configure

Telephone (800) 514-0129

Mon to Fri:     6am-4.30pm (MST)

Email LittletonCustomerService@imi-precision.com

Our expert teams are available 6am to 4.30pm (MST), Monday thru Friday to answer your emails.