High Pressure Filtration

High Pressure Filtration

Particle contamination at high pressures will reduce the service life of hydrogen control equipment and is unsuitable for fluid being dispensed for on-vehicle applications. Our hydrogen  filters provide protection against particle ingress and are suitable for use in high flow systems with a tolerance to high differential pressures.

High pressure filter Series W11/W12
  • Maximum inlet pressure: 550 bar
  • Material: stainless steel 316/1.4401
  • Filtration accuracy: 5 μm
  • Ambient temperature: –50 - +135°C depending on sealing material
  • Port size: 13/16-16 UN, NPT 3/4, NPT 1
  • Filter element easily removable for maintenance
High Pressure filter Series F581
  • Material: stainless steel 316/1.4401
  • Max. pressure: 1050 bar
  • Mesh size: 5 μm
  • Port size: 13/16-16UN
  • Temp. range: –20 - +99°C
  • Stainless steel clothed type cartridge design
  • PED 2018.68.UE Cat I

PRODUCTS


CONTACT

Hydrogen challenge or application to discuss?

Please enter your details below.