Tool Changers


Tool Changers

We offer a range of tool changers to meet your needs. Use our table to contrast and compare tool changers to determine which is best for your application.


View Ranges

Easy Load
  • Easy and simple to use- just align the handle to the hook, then drop and release!
  • Face-mounted quick change tooling system
  • Lightweight and compact size
  • Reduce change over time with ability to connect two fingers at a time
  • Improved ergonomics and safety
  • Steel locating pins secure fingers in place
  • Find out more
LRR/LRA
  • Provides flexibility to switch out transfer fingers quickly during changeover
  • Receiver mounts to the top of the Tri-axis rail or Crossbar, which may be critical for clearance requirements
  • Finger tools can be released by simply pulling the spring loaded latch
  • View Brochure
TRR/TRA

TRR and TRA line are designed and manufactured based on the specific space and configuration requirements of Asian OEM plants.

  • Receivers attach to transfer feedbars as quick-change docking devices for transfer fingers
  • Locating pins on the adapters are slide into the receiver face for maximum
    rotational stability
  • Receiver and adapter are held by the receiver’s simple one-touch latch –
    no locking handle required
  • Finger can be released using a simple one touch pull latch – no locking
    handle required
  • Quick-connect electrical connection available
  • TRR10XXXXXX is a Toyota specific rail receiver- mounts to IMI Norgren’s class A,B,C carbon fiber crossbars (TAT,TBT TCT, carbon fiber crossbars)
  • View Brochure

Note: only used with Asian OEM’s

Find out more

Please enter your details below