Front of line to end of line, our sensors, grippers, carbon fiber components, finger tooling and suction cup solutions lead the industry.
We are the intelligent handlers that move parts through space to make your metal stamping operations world-class.
Our expertise in tri-axis, crossbar and tandem press line material handling is unparalleled.
We want you to have the resources you need to help you select and order the best products, quickly and efficiently.
We are proud of our long history, and the same entrepreneurial spirit that drove our founder is still alive today, driving our continued focus on innovation and excellence.
Our high performing range of PGS Grippers have the best holding force in their class and the fastest actuation times, beating any other clamp or gripper in the market.
The high performance of the PGS Grippers combined with their hardened steel chassis and specially designed sensors for harsh press environments will increase your uptime and extend tooling life.
Features
Size for size, the PGS10 gripper is the best in class with grip forces up to 450 lbs at 80 psi.
PGS11 Grippers have similar technical specifications as PGS10 grippers, but include a different cylinder that is compatible with legacy Syron (LTG1010) and non-IMI Norgren grippers.
High strength gripper with deeper throat and grip forces of up to 450 lbs at 80 psi (200 kg at 551 kPa).
Heavy duty gripper with grip forces up to 900 lbs at 80 psi (400 kg at 551 kPa).
PGS hot metal grippers operate in temperatures of up to 1652°F (900°C), with rear mounted pneumatics and specially tempered gripper pads to ensure longer service life and maximum performance.
Our PGS sensors are highly durable; specifically designed for the press room.
Our PGS Grippers have a variety of additional accessories offering greater functionality.
Almost effortless to reconfigure, the IMI Norgren PGS gripper requires a 4mm hex wrench and the removal of 1-2 bolts to change out jaws, pads, fittings or sensors to easily extend your gripper's lifespan.
Our PGS grippers feature several different jaw options.
Please enter your details below