GC Grippers

GC Grippers

The Norgren GC Gripper’s sturdy design and strong holding force are expertly crafted to extend your tooling life. Perfect for body and assembly or welding applications, the GC grippers are modular in configuration, and incorporate Norgren cylinders to ensure high speed and performance.

Additional features include:

  • Rotary gripper head for unlimited adjustment
  • Flange and orbital rod mounts
  • Field changeable jaw openings
  • Field changeable single or double point tips
  • Fixed or Adjustable Tip Inserts
  • Optional side plate proximity sensing
  • Multiple head type options

GC 3

  •  32 mm Cylinder Bore
  •  16 mm Rod Diameter
  •  28 mm Stroke
  • Buy Online

GC 4

  •  40 mm Cylinder Bore
  •  20 mm Rod Diameter
  •  35 mm Stroke
  • Buy Online