Carbon Fiber Cross Bar

Carbon Fiber Cross Bar

High strokes per minute (SPM) and fast start-up times define the automation needed in material handling operations. Utilizing a Carbon Fiber Cross Bar in these operations not only greatly decrease the weight of your machinery, but still have the high strength and stiffness of traditional steel structures. 

Our expert Applications Engineering Team will evaluate your operations to design and manufacture a custom Carbon Fiber Structure to meet your business's needs, all while increasing the speed, stability, and precision of your part transfer systems. 

Application

By utilizing our expertise, Norgren's Carbon Fiber Booms work perfectly in:

  • Cross Bar Transfer Presses
  • Pick-and-place material handling

Design & Manufacture

All Norgren Carbon Fiber bars are manufactured in-house at our manufacturing facilities in Michigan, meaning we take pride and attention to every carbon fiber structure we make.

 Carbon Fiber capabilities include:

  • Engineer structures to maximize stiffness and minimize weight 
  • Ability to create custom sizes and shapes based on your application needs
  • 50% weight reduction over steel structures

Repair

Unlike steel bars, carbon fiber bars can be repaired, saving money in the long run.

Layer analysis is capable of:

  • Repair strengthens the carbon fiber structure
  • Save money by repairing booms or crossbars instead of replacing them after a break