Rodless Electric Actuators

Norgren ELION Rodless Electric Actuators

Norgren ELION

Rodless Electric Actuators

Rodless electromechanical linear actuators are available in two drive options - toothbelt and ball screw. The toothbelt drive provides the highest speeds and longest strokes, and the ball screw drive is capable of moving higher loads with extremely accurate and repeatable positioning.


  • Accurate and Repeatable
    Drive technologies and servo motor provides accurate and repeatable positioning.
  • High Speed & Fast Response
    Toothbelt allows fast acceleration and highly dynamic control with speeds of up to 10 m/s.
  • Tolerates Offset Loads
    Internal guidance system counteracts load moments.
  • High Load Capability
    Precision ball screw and ball screw nut can withstand high loads.
  • Performance Monitoring
    Integral motor sensors and external switches with IO-Link capability monitor actuator performance and enable planned maintenance.
  • Safety in Service
    Servo motor with optional integrated holding brake enables actuators to self-lock when the power is isolated
  • Resistant to the Environment
    Cover strip protects drive mechanisms from environmental factors. Carriage wipers remove contamination and guidance system is protected inside the actuator.
  • Smart Configurations
    Online configurator enables quick and easy product selection based upon customer application input.

 

 

Technical Specification

  • 4 bore sizes
  • Internal guidance
  • Environmental cover strip
  • Robust construction
  • Maintenance free
  • Built on reliable and long-life IMI Norgren technology
  • Step-down gearbox for toothbelt version
  • Wide range of motors, drives and accessories

Options

  • Toothbelt and ball screw drive options
  • With or without servo motor
  • IO-Link capability
Application Configurator

Our intuitive, easy to use online configuration tool gives you the flexibility to specify the correct actuator for your requirements.

You are able to configure using application attributes such as distance, load and speed; and product attributes such as size, stroke length and mountings.

White Paper

Specifying the best actuation solution is often complicated for manufacturers, who need to understand both their application and the most cost effective, energy efficient solution.

Our whitepaper features a handy checklist to ensure you can confidently select the best solution, be it electric or pneumatic.

CAD Configurator

If you know the product you need, then our CAD Configurator allows you to configure using product attributes, add mountings and accessories and download your configuration in your native CAD format.

We support 60+ native CAD formats including AutoCAD, SolidWorks, Pro/Engineer, NX and Catia.


Motors

Norgren ELION electric actuators are complemented by a range of high performance AC servo motors. Motors can be mounted axially or in parallel. We offer a wide torque range from 0.16 Nm to 10.5 Nm, and a selection of feedback options.

Technical Specification

  • Torque range: 0.16 Nm to 10.5 Nm
  • Optional holding brake
  • Flange size according to IEC-72-1
  • IP65 protection (motor only)
  • Low inertia
  • UL/CUL, CE and RoHS Compliant

Drives

Norgren ELION electric actuators are available with a range of servo drives offering maximum servo performance in a minimum size package. Minimal footprint and exceptional power density make them one of the smallest servo drives on the market today.

Technical Specification

  • 3 options available, 200 V to 400 V
  • EtherCAT, PROFINET, Ethernet/IP, DeviceNet and CANopen protocols
  • Small footprint
  • 250 µs cycle time
  • Built-in RS485 communication

More Information

Download the technical information you need