Showing results 1 to 10 of 150

Material thickness

Sensor output

Range

PGS42 Gripper, Shovel Jaw 1.0" wide, 0.50 - 3.50, 90° Upper Jaw x 0° Lower Jaw

Item:PGS42S90IPB1M0G
Jaw type:Shovel Jaw 1.0" wide, 0.50 - 3.50
Top jaw angle:90°
Bottom jaw angle:
Sensor type:In-Pad Part Present
Sensor output:PNP 3 Wire
Pad width:1.0" / 25.4mm
Material thickness:0.50mm - 2.0mm

PGS42 Gripper, Regular Jaw, 90° Upper Jaw x 90° Lower Jaw

Item:PGS42R99NUL1M2A
Jaw type:Regular
Top jaw angle:90°
Bottom jaw angle:90°
Sensor type:No Sensor
Sensor output:No Sensor
Pad width:1.0" / 25.4mm
Material thickness:0.50mm - 2.0mm

PGS42 Gripper, Regular Jaw, 90° Upper Jaw x 90° Lower Jaw

Item:PGS42R99NUL1M0A
Jaw type:Regular
Top jaw angle:90°
Bottom jaw angle:90°
Sensor type:No Sensor
Sensor output:No Sensor
Pad width:1.0" / 25.4mm
Material thickness:0.50mm - 2.0mm

PGS42 Gripper, Regular Jaw, 90° Upper Jaw x 90° Lower Jaw

Item:PGS42R99NUL1D0A
Jaw type:Regular
Top jaw angle:90°
Bottom jaw angle:90°
Sensor type:No Sensor
Sensor output:No Sensor
Pad width:1.5" / 38.1mm
Material thickness:0.50mm - 2.0mm

PGS42 Gripper, Regular Jaw, 90° Upper Jaw x 90° Lower Jaw

Item:PGS42R99HPRNULF
Jaw type:Regular
Top jaw angle:90°
Bottom jaw angle:90°
Sensor type:Indirect Part Present
Sensor output:PNP 3 Wire
Pad width:No Pads
Material thickness:No Pads

PGS42 Gripper, Regular Jaw, 90° Upper Jaw x 90° Lower Jaw

Item:PGS42R99DNR1MFA
Jaw type:Regular
Top jaw angle:90°
Bottom jaw angle:90°
Sensor type:Indirect Double Blank
Sensor output:NPN 3 Wire
Pad width:1.0" / 25.4mm
Material thickness:0.50mm - 2.0mm

PGS42 Gripper, Regular Jaw, 45° Upper Jaw x 45° Lower Jaw

Item:PGS42R44NULNULA
Jaw type:Regular
Top jaw angle:45°
Bottom jaw angle:45°
Sensor type:No Sensor
Sensor output:No Sensor
Pad width:No Pads
Material thickness:No Pads

PGS42 Gripper, Regular Jaw, 45° Upper Jaw x 45° Lower Jaw

Item:PGS42R44NUL1M0E
Jaw type:Regular
Top jaw angle:45°
Bottom jaw angle:45°
Sensor type:No Sensor
Sensor output:No Sensor
Pad width:1.0" / 25.4mm
Material thickness:0.50mm - 2.0mm

PGS42 Gripper, Regular Jaw, 45° Upper Jaw x 45° Lower Jaw

Item:PGS42R44NUL1D3A
Jaw type:Regular
Top jaw angle:45°
Bottom jaw angle:45°
Sensor type:No Sensor
Sensor output:No Sensor
Pad width:1.5" / 38.1mm
Material thickness:0.50mm - 2.0mm

PGS42 Gripper, Regular Jaw, 45° Upper Jaw x 45° Lower Jaw

Item:PGS42R44HPR3S0U
Jaw type:Regular
Top jaw angle:45°
Bottom jaw angle:45°
Sensor type:Indirect Part Present
Sensor output:PNP 3 Wire
Pad width:0.5" / 12.7mm
Material thickness:2.01mm - 3.5mm
Showing results 1 to 10 of 150