Showing results 1 to 10 of 2278

Pad width

Sensor output

Range

PGS11 Gripper, Shovel Jaw 1.0" wide, without Teeth 0.50 - 3.50, 70° Upper Jaw x 0° Lower Jaw

Item:PGS11V70IPI1M0C
Jaw type:Shovel Jaw 1.0" wide, without teeth 0.50 - 3.50
Top jaw angle:70°
Bottom jaw angle:0°
Sensor type:In-Pad Part Present
Sensor output:PNP 3 Wire
Pad width:1.0" / 25.4mm
Material thickness:0.50mm - 2.0mm

PGS11 Gripper, Shovel Jaw 1.0" wide, without Teeth 0.50 - 3.50, 70° Upper Jaw x 0° Lower Jaw

Item:PGS11V70IPA1M0C
Jaw type:Shovel Jaw 1.0" wide, without teeth 0.50 - 3.50
Top jaw angle:70°
Bottom jaw angle:0°
Sensor type:In-Pad Part Present
Sensor output:PNP 3 Wire
Pad width:1.0" / 25.4mm
Material thickness:0.50mm - 2.0mm

PGS11 Gripper, Shovel Jaw 1.0" wide, 3.51 - 6.50, 22° Upper Jaw x 0° Lower Jaw

Item:PGS11T20HNR6M0A
Jaw type:Shovel Jaw 1.0" wide, 3.51 - 6.50
Top jaw angle:22°
Bottom jaw angle:0°
Sensor type:Indirect Part Present
Sensor output:NPN 3 Wire
Pad width:1.0" / 25.4mm
Material thickness:5.01mm - 6.5mm

PGS11 Gripper, Shovel Jaw 1.0" wide, 0.50 - 3.50, 70° Upper Jaw x 0° Lower Jaw

Item:PGS11S70IPA1M0C
Jaw type:Shovel Jaw 1.0" wide, 0.50 - 3.50
Top jaw angle:70°
Bottom jaw angle:0°
Sensor type:In-Pad Part Present
Sensor output:PNP 3 Wire
Pad width:1.0" / 25.4mm
Material thickness:0.50mm - 2.0mm

PGS11 Gripper, Shovel Jaw 1.0" wide, 0.50 - 3.50, 70° Upper Jaw x 0° Lower Jaw

Item:PGS11S70DNR3D0A 
Jaw type:Shovel Jaw 1.0" wide, 0.50 - 3.50
Top jaw angle:70°
Bottom jaw angle:0°
Sensor type:Indirect Double Blank
Sensor output:NPN 3 Wire
Pad width:1.5" / 38.1mm
Material thickness:2.01mm - 3.5mm

PGS11 Gripper, Shovel Jaw 1.0" wide, 0.50 - 3.50, 45° Upper Jaw x 0° Lower Jaw

Item:PGS11S40IPA1M0A
Jaw type:Shovel Jaw 1.0" wide, 0.50 - 3.50
Top jaw angle:45°
Bottom jaw angle:0°
Sensor type:In-Pad Part Present
Sensor output:PNP 3 Wire
Pad width:1.0" / 25.4mm
Material thickness:0.50mm - 2.0mm

PGS11 Gripper, Shovel Jaw 1.0" wide, 0.50 - 3.50, 45° Upper Jaw x 0° Lower Jaw

Item:PGS11S40HPL3M0A
Jaw type:Shovel Jaw 1.0" wide, 0.50 - 3.50
Top jaw angle:45°
Bottom jaw angle:0°
Sensor type:Indirect Part Present
Sensor output:PNP 3 Wire
Pad width:1.0" / 25.4mm
Material thickness:2.01mm - 3.5mm

PGS11 Gripper, Shovel Jaw 1.0" wide, 0.50 - 3.50, 45° Upper Jaw x 0° Lower Jaw

Item:PGS11S40HPL1M0C
Jaw type:Shovel Jaw 1.0" wide, 0.50 - 3.50
Top jaw angle:45°
Bottom jaw angle:0°
Sensor type:Indirect Part Present
Sensor output:PNP 3 Wire
Pad width:1.0" / 25.4mm
Material thickness:0.50mm - 2.0mm

PGS11 Gripper, Shovel Jaw 1.0" wide, 0.50 - 3.50, 22° Upper Jaw x 0° Lower Jaw

Item:PGS11S20NUL3D0A
Jaw type:Shovel Jaw 1.0" wide, 0.50 - 3.50
Top jaw angle:22°
Bottom jaw angle:0°
Sensor type:No Sensor
Sensor output:No Sensor
Pad width:1.5" / 38.1mm
Material thickness:2.01mm - 3.5mm

PGS11 Gripper, Shovel Jaw 1.0" wide, 0.50 - 3.50, 22° Upper Jaw x 0° Lower Jaw

Item:PGS11S20IPB3M0A
Jaw type:Shovel Jaw 1.0" wide, 0.50 - 3.50
Top jaw angle:22°
Bottom jaw angle:0°
Sensor type:In-Pad Part Present
Sensor output:PNP 3 Wire
Pad width:1.0" / 25.4mm
Material thickness:2.01mm - 3.5mm
Showing results 1 to 10 of 2278