IO-Link


IO-Link Solutions
Diagnostics Made Simple

IO-Link is revolutionising Industrial Automation by offering a standardised communication interface for all IO-Link devices, with simple installation and a complete range of diagnostics functionality.

IO-Link is the ideal solution for cost effective, more efficient and reliable production. It enables seamless communication and a powerful infrastructure to manage data through your manufacturing process. Intelligent devices can be used to their full potential with IO-Link, paving the way for Industry 4.0 in Industrial Automation.


IO-Link is simple to install and enables continuous diagnostics, as well as remote and automated configuration of all the IO-Link devices in your system.

Norgren offers a complete IO-Link system solution, which includes a wide range of IO-Link enabled devices, IO-Link Masters and I/O Modules (Hubs).

Find Out More

Please enter your details below

Live Chat

Click to chat online to one of our experts and get your questions answered straight away.


IO-Link Master and
I/O Module

The Norgren IO-Link Master acts as a gateway between IO-Link devices and the higher-level communication system, such as Ethernet. Data is accessible for immediate action or long-term analysis via an industrial information system (PLC, HMI, etc.)


Integrated Electronic Pressure Sensor

Excelon Plus offers exceptional performance, is compact and light-weight and suitable for all industrial applications. IO-Link capability allows remote set-up and application performance data for improved monitoring.


Pressure Sensors 

Our 34D and 54D Electronic pressure sensors for pneumatic, hydraulic & all fluid applications are IO-Link enabled to allow remote set-up and access to application performance data for improved system monitoring.


Valve Islands 

Norgren VR and VS Valve Islands ranges now include IO-Link capability.  Both sub-base style and spool valves will optimise your pneumatics applications.


M/50/IOP Switch 

A magnetically operated solid state switch with standardised IO-Link capability which is fully compatible with all Norgren actuator ranges for an intelligent automation structure.


Proportional Valves 

Our proportional valves with IO-Link technology allows a driven command signal that provides greater flexibility in setting up and operating valve over an analogue setup.