Actuators


Actuator Configurators

Create your unique actuator by using our online configurator. You can select non-standard stroke lengths, choose high temperature seals and more, and then add mountings and proximity switches. Once you're done, you can get price and delivery information and complete your purchase online.


You can also download your configuration in your native CAD format. We support 60+ native CAD formats including AutoCAD, SolidWorks, Pro/Engineer, NX and Catia.


Ranges

P-Series NFPA Cylinders

P-Series NFPA Cylinders feature an adaptive cushioning system for changing speed and load. It is available in bore sizes 1.50", 2.00", 2.50", 3.25" and 4.00" and stroke lengths ranging from 0.125" - 100".

ISOLine PDA/802000 - ISO 15552

Our PDA/802000 actuator range conforms to ISO 15552. It is available in 7 cylinder diameters ranging from 32-125mm and in stroke lengths between 5mm and 2800mm.

ISOLine DA/802000 - ISO 15552

Our DA/802000 actuator range conforms to ISO 15552. It is available in 7 cylinder diameters ranging from 32-125mm and in stroke lengths between 5mm and 2800mm.

IVAC

Our IVAC range of cylinders features integrated valve and magnetically operated switches. It is available in 6 cylinder diameters ranging from 32-100mm and in stroke lengths between 5mm and 1000mm.

C/146000/M - Rodless Actuators

Our C/146000/M Lintra rodless actuator range is one of the most comprehensive rodless ranges available. It is available in 8 cylinder diameters ranging from 16-80mm and in stroke lengths up to 8500mm.

Email LittletonCustomerService@imi-precision.com

Our expert teams are available 6am to 4.30pm (MST), Monday thru Friday to answer your emails.

Live Chat Start chatting

Click to chat to one of our experts and get your questions answered.