Compressed Air Regulators

Compressed air pressure regulators are used to reduce the pressure, to suit the application or tool downstream, for reasons of safety, to reduce cost or to even the compressed airline pressure. Lowering the system pressures mean less risk and lower running costs. Pressure regulators available include general purpose, high flow, pilot operated or special purpose pressure regulators.

Showing results 1 to 10 of 439

Refine results

Relieving/Non-relieving

Series

Range

Excelon Plus Regulator, 3/4" NPT, 10-250 psi

Item:R84G-6AT-RSN
Pressure adjustment:10 ... 250 psi
Port size:3/4" PTF

Excelon Plus Regulator, 3/4" NPT, 10-250 psi, integrated gauge

Item:R84G-6AT-RSG
Pressure adjustment:10 ... 250 psi
Port size:3/4" PTF

Excelon Plus general purpose pressure regulator, 3/4" PTF, 4-145 psi, integrated electronic pressure switch

Item:R84G-6AT-RME
Pressure adjustment:4 ... 145 psi
Port size:3/4" PTF

Excelon Plus general purpose pressure regulator, 3/4" PTF, 4-60 psi, integrated electronic pressure switch

Item:R84G-6AT-RFE
Pressure adjustment:4 ... 60 psi
Port size:3/4" PTF

Excelon Plus Regulator, 3/4" NPT, 4-145 psi

Item:R84G-6AK-RMN
Pressure adjustment:4 ... 145 psi
Port size:3/4" PTF

Excelon Plus Regulator, 3/4" NPT, 4-145 psi, integrated gauge

Item:R84G-6AK-RMG
Pressure adjustment:4 ... 145 psi
Port size:3/4" PTF

Excelon Plus general purpose pressure regulator, 3/4" PTF, 4-145 psi, integrated electronic pressure switch

Item:R84G-6AK-RME
Pressure adjustment:4 ... 145 psi
Port size:3/4" PTF

Excelon Plus Regulator, 3/4" NPT, 4-60 psi

Item:R84G-6AK-RFN
Pressure adjustment:4 ... 60 psi
Port size:3/4" PTF

Excelon Plus Regulator, 3/4" NPT, 4-60 psi, integrated gauge

Item:R84G-6AK-RFG
Pressure adjustment:4 ... 60 psi
Port size:3/4" PTF

Excelon Plus general purpose pressure regulator, 3/4" PTF, 4-60 psi, integrated electronic pressure switch

Item:R84G-6AK-RFE
Pressure adjustment:4 ... 60 psi
Port size:3/4" PTF
Showing results 1 to 10 of 439