IVAC


IVAC

IVAC is a weight-optimized actuator featuring integrated valve and magnetically operated switches for complete actuator control.


The Norgren IVAC can be retrofitted or integrated within new systems and, compared with conventional pneumatic systems, can help reduce energy consumption by up to 50%.


Innovation

INTELLIGENT PREDICTIVE MAINTENANCE

Available with our M/50 IO-Link capable switch for predictive maintenance.

Faster, more consistent response

An integrated valve provides much quicker response times. Physical and air cushioning increase cycling speed.

Increased energy efficiency

Consolidation of parts, and significantly reduced tubing, helps to reduce air consumption and running costs by up to 50%.

Simplified maintenance and servicing

IVAC can be removed and replaced quickly and easily, allowing you to undertake offline diagnosis. It's equally easy to add extra or new machine functions.

No mechanical design changes

IVAC conforms to the latest ISO dimensional standards meaning there is no need for any design changes, making it ideal for retrofitting to existing installations.

Multipole or Fieldbus connectivity

There is a single M12 connection for power and control, making IVAC suitable for hardwired or fieldbus systems, regardless of fieldbus protocol.


Watch our video on how IVAC helps to reduce air consumption and running costs by up to 50%

 


Datasheets

Download the datasheets to get the technical information you need.