Suspension Systems


Suspension Systems

Rail suspension systems are a notoriously harsh environment. Our innovative valve technology, boasting exceptional reliability and safety credentials, is resilient to extreme temperatures and designed for easy maintenance.


We have a range of mechanical and proportional valves that are ideally suited to the harsh conditions rail suspension systems are subjected to:

  • Lever valves
  • Proportional control valve technology, for easier suspension setup and levelling during rail car commissioning
  • Active filtering to allow air saving
  • Platform height control
  • Tilting control
  • Position feedback from shock absorber
  • Easy replacement of existing shock absorbers
  • Highly robust proportional control valve, suitable for underframe mounting and harsh environments
  • Cartridge proportional valve can be integrated into customised manifold or customer-specific valve body
  • Easy integration into train control system, allowing active tilting and platform height control
Levelling Valve
  • Robust and reliable operation
  • Customized lever design
  • Customized mounting options
  • Light weight aluminum anodized body
  • Working Temperature -40 to +50ºC
  • Compliant to EN45545 and NF F16-101
Check Valve
  • Robust and reliable operation
  • Single or double check valve function
  • Pressure sensor feedback option
  • Pressure test points option
  • Light weight aluminum anodized body
  • Working Temperature -40 to +50ºC
  • Compliant to EN45545 and NF F16-101
Over Height Valve
  • Robust and reliable operation
  • Auto or manual unlock feature
  • Light weight aluminum anodized body
  • Working Temperature -40 to +50ºC
  • Compliant to EN45545 and NF F16-101

Find out more

Please enter your details below