Beverage Dispense


Beverage Dispense

Hot, cold or frozen, we have over 30 years of experience creating customized solutions designed to optimize fluid control and pressure management for the beverage dispense industry.

Our robust and flexible valves allow consistent control over cold and hot water, steam, or syrups, and our pressure regulators provide precise CO2 and nitrogen carbonation.


Hot Dispense

Our expertise in beverage applications translate robust and compact design into long-term performance. We offer fluidics and pressure management solutions to make that perfect cup of coffee, a consistent experience every time. Our hot dispense solutions are applicable to:

  • Coffee and tea brewers
  • Semi-automatic espresso machines
  • Fully-automatic espresso machines
  • Water dispensers
  • Cold and frozen dispense

Cold and Frozen Dispense

Our expertise in beverage applications translate robust and compact design into long-term performance. We offer fluidics and pressure management solutions to ensure that refreshing cold beverages are perfectly delivered every time. Our cold/frozen dispense solutions are applicable to:

  • Soft drink fountain dispensers
  • Chilled juice dispensers
  • Soda gun systems
  • Draft beer dispense
  • Frozen dispensers

Beverage Dispense Valves

Buschjost solenoid valves are specifically designed for commercial coffee machines, including fully-automatic, semi-automatic and vending machines. They can be used alone or integrated into a compact manifold to control hot and cold water and steam.

  • Surface treatment prevents limescale build-up
  • Corrosion resistant
  • NSF, FDA compliant
  • Quick heating with minimal heat loss
  • View Datasheet

TruControl™ MS valve
2/2-way media separated valve

The 83154 series is the latest generation of compact polymer valves, enables both cost-effective and efficient operation of professional coffee machines and sets completely new standards compared to the technology commonly available on the market.

  • Media-separated design
  • Globally certifications
  • Safe use at operating pressures up to 15 bar
  • Easy handling, no additional accessories
  • High performance in a small installation space
  • Innovative interlinking technology
  • Learn more

Beverage Regulators

Robust Norgren beverage regulators are proven on soft drinks and beer dispensing systems worldwide. Our range of U.L. listed primary and secondary regulators are used in commercial establishments for precise CO2 and nitrogen control.

  • Primary regulators for soft drink dispensing systems
  • Primary regulators for beer dispensing systems
  • Secondary regulators for CO2 and nitrogen
  • Water regulators
  • Air pressure regulators
  • View Datasheet

KIP Q2 and Series 2 Solenoid Valves

Norgren’s KIP Series solenoid valves are used in both hot and cold beverage dispense applications such as soda fountains, frozen carbonated beverage machines, coffee brewers, and watercoolers. Configure Norgren’s KIP Series to meet the demands of your application with a wide range of flow, pressure, orifice size, and material options.

KIP Q2 Solenoid Valve

  • NSF Certified UL Recognized
  • Food grade EPR seal
  • Stainless and plastic body material options
  • Low maintenance and easy installation
  • Suitable for challenging medias 
  • View Datasheet

KIP Series 2 Solenoid Valve

  • Suitable for cold and hot beverage dispensing
  • Food grade EPR seal
  • Standard 303 stainless steel body
  • Media separated configurations available
  • NSF certified, UL recognized
  • 2 and 3 way configurations  
  • View Datasheet