Compressed Natural Gas


Natural Gas Solutions

Our market-leading products offer an extensive range of high quality components and complete system solutions to meet the specific needs of the compressed natural gas industry.


Manifold Solutions

With 75 years' experience manufacturing sophisticated solenoid valves, we are confident in the reliability and performance of our products, and we are now providing value added solutions by incorporating our proven valve technology into customized valve manifolds to replace ball valves, rotary actuators and pilot solenoids in priority panels and dispensers.


High Pressure Valves

With pressures up to 350 bar, we understand the need for valves to be safe, have very high levels of pressure integrity and to be reliable.

  • Body material: aluminum, brass or stainless steel
  • PED: compliant
  • Mounting position: horizontal or vertical
  • Interchangeable solenoids without the need for depressurization
  • Temperature range from -40°C to +70°C
  • ATEX, IP65 and 97/23/EG approved

Pressure Control Solutions

Proven solutions for high pressure gas control on the outlet from the compressor and in downstream pressure reduction applications, such as in the dispenser.

Please enter your details below