Valves


Valves

Designed to enhance vehicle performance, our valves meet the highest engineering standards for air suspension pressure, flow control and leakage protection. Our valves are available in a variety of types and configurations and comply with federal safety regulations. 



Rapid Dump Valves

  • Primary function is to remotely deflate the air-ride suspension’s air bags
  • Pilot-operated, normally open, three-way valve with two delivery (DEL) ports
  • Chassis mounted on heavy duty on and off highway trucks with air-ride suspensions

Pressure Protection Valves

  • Designed to isolate vehicle air systems in case of leakage
  • Prevents flow through a valve until a pre-set pressure is reached closing when pressure drops below set pressure to protect components
  • Pressure settings can be set to meet customer needs
  • Provides safety element in event of failure of the auxiliary connected product to ensure max pressure is held in braking system in event of pressure loss
  • Protects the integrity of the air supply
  • Convenient in tank mounting
  • Variety of closing pressure options to suit various applications

Inline Pressure Protection Valves

  • Designed to isolate vehicle air systems in case of leakage
  • Protects the integrity of the air supply
  • Inline mounting
  • Integral Push-To-Connect (PTC) fittings


Check Valves

  • Widely used by leading truck manufacturers around the world
  • Designed for strength and durability
  • Single and double check valves are available, with multiple port sizes

Super X Manual and Mechanical actuated spool valve

  • Cylinder operation and safety interlocks
  • Manually and mechanically operated compressed air valves
  • 3/2 and 5/2, 1/8" and 1/4" ported
  • Suitable for multi-directional flow and dual supply applications
  • High flow capacity
  • Lightweight corrosion resistant materials
  • Variety of closing pressure options to suit various applications


Kneeling Manifold

  • Fully integrated airbag control
  • Compact and light weight
  • Corrosion resistant
  • Packard Electrical connection options
  • Eliminates need for multiple valves

Find out more

Please enter your details below