Front of line to end of line, our sensors, grippers, carbon fiber components, finger tooling and suction cup solutions lead the industry.
We are the intelligent handlers that move parts through space to make your metal stamping operations world-class.
Our expertise in tri-axis, crossbar and tandem press line material handling is unparalleled.
We want you to have the resources you need to help you select and order the best products, quickly and efficiently.
We are proud of our long history, and the same entrepreneurial spirit that drove our founder is still alive today, driving our continued focus on innovation and excellence.
Optimizing your material handling applications by eliminating the need for manual tool changes.
Lightweight, Durable, Easy: our mounting solutions are a complete kit in a box!
Introducing the improved PGS Indirect Sensor: our most compact sensor allow you to fit into tight spaces.
New DBA sensors provide more powerful measurement ranges, starting at 0.3mm
Literature
View and request copies of our catalogs, brochures and other literature.
Norgren's modular tooling and mounting structures allow user-friendly integration of vision to assembly, material handling, material detection and welding applications across all industries.
Carbon fiber bars, rails and booms are lighter and stronger than steel, for faster line speeds and longer life. They are also chemical resistant, moldable and repairable.
Tight spaces, odd angles, changing presses and products – your pressroom needs tooling that can adapt to any situation with a wide range of motion and faster speeds for overall increased capacity.
Our double blank detection sensors prevent damage to dies and presses by detecting multiple blanks during the load sequence, allowing early rejection and removal.
Reduce waste and save time in metal pressing plants. Our inductive sensors are a technological leap forward, with the widest detection range and the sturdiest construction in the industry.
The PGS range of grippers delivers class-leading grip force and actuation time. They feature a hardened steel chassis that ensures durability and long service life.
We offer several core ranges of tool changers and adapters including Easy Load; ideal for top mounted structures and Link Rail Receivers and Adapters (LRR/LRA); ideal for front mounted structures.
Our line of vacuum accessories for crossbar and tandem automated tooling gives users multiple options for maximum suction, working in confined areas and quick release for faster line speeds.
We offer eight different service options to design the integrated tooling system that will optimize your press productivity and efficiency.
We offer a full spectrum of die services, from processing to die design and feasibility studies.
Custom equipment can be designed to bridge gaps between operations to amend press processes for new parts or to reuse old tooling equipment in new applications or plants.
We offer services analyzing the deflection, vibration and stress of the carbon fiber structure.
Three axes of movement - clamp, lift and pitch - transfer a blank through a series of dies, creating a finished part.
One bar across each station of a die where tooling is on top of the part transfers blanks across a series of dies.
We provide an integrated tooling design that optimizes and stabilizes panel lift and transfer from front of line to end of line of your tandem press.
With the increasing growth of hot stamping to produce high strength parts, we have developed a special set of grippers and tooling system that work very well in these high temperature environments.